??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Liv basic wall holder, single - Sanitary accessories
Bill of material
BA58VC810
Order number
BA58VC810
Product description
LIV basic wall holder, single (accessory) incl. wall component and fixing set
Article number
105349
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
85 mm
Height
15 mm
Length
90 mm
Instalation height
1 m
Netto weight
0.4 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/677/basiswandhalter-einfach/
Previews
3D
Dimensión
2D
Descarga de modelos CAD