??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Carlo Gavazzi
Description
Liquid level measurement - adjustable sensing distance
Bill of material
VC5510NNCPT
Code
Mounting type
Non-Flush
Switching distance
mm
Switching output
Interface
-
Rated voltage DC
Vdc
Rated voltage AC
- Vac
Max output current
mA
No load current
10 mA
Connection type
Housing type
35x55x15, rectangular, plastic
Width
35 mm
Height
55 mm
Lenght
15 mm
IP rating
Operating temperature
C°/°F
Datasheet
vc5510nnopt.pdf pdf
Previews
3D
2D
Download CAD models