??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
LineStrong - Pull wire emergency stop switches
Bill of material
ABB - 2TLA050204R0322 + LineStrong3DZ Pull wire emergency stop switch
Product ID
Extended Product Type
Invoice Description
Description
Long Description
International product number
Product number of the Manufacturer
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
Max. length of pull cord
m
Colour
Other
EFI02386
- - -
Ambient temperature
- - - °C
Degree of protection (NEMA)
Other
Customs tariff number
Deeplink product page
Link to product detail page
Type
Previews
3D
2D
Download CAD models