??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Hönger
Description
Linear Guide Rails Type RNG
Bill of material
Set (2) RNG 4-050 / KBN 4 x 4 / GBN 4 - 0
Model code
Length
mm
Cage type
KBN
Required stroke
mm
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
Quality classes
Height-matched
Mounting Screws
Anti-cage creep
Material
Height
mm
Width
mm
DW
4.5 mm
J
9 mm
Length
25 mm
Length
12.5 mm
N
3.5 mm
D
5.5 mm
Thread
M3
Thread
M3
F
2.65 mm
G
6.3 mm
M
3.5 mm
Q
6.0 mm
FG
0.5 mm
S
0.85 mm
Load
850 x 4=3400N
Weight
27 g
プレビュー
3D
2D
ダウンロード(CADデータ)