??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Hönger
Description
Linear Guide Rails Type RN
Bill of material
Set (2) RN 3-050 / KBN 3 x 7 / GA 3 - 0
Model code
Length
mm
Cage type
KBN
Required stroke
mm
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
Quality classes
Height-matched
Mounting Screws
Anti-cage creep
Material
Height
mm
Width
mm
DW
3.0 mm
J
8.7 mm
Length
25 mm
Length
12.5 mm
N
3.5 mm
D
6.0 mm
Thread
M4
Thread
M3
F
3.30 mm
G
4.8 mm
M
4.8 mm
Q
7.0 mm
FG
0.6 mm
S
0.85 mm
Load
410 x 7=2870N
Weight
24 g
Previews
3D
2D
Download CAD models