??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Towel holder with one movable arm - Sanitary accessories
Bill of material
BA56VC138
Order number
Product description
Article number
LOD Destination
LOD Level
Rotation
Color
Chrome
Dimensions
cm
Wall / standing model
Wall model
Width
29 mm
Height
66.0 mm
Length
mm
Installation height
0.8 m
Net weight
kg
Main customs material
Messing
Customs tariff number CH
8302.5090
Customs tariff number DE, AT
8302.5000
Product information
https://www.bodenschatz.ch/direct/BA56VC138
Previews
3D
Dimension
2D
Download CAD models