??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO toilet paper holder with tray - Sanitary accessories
Bill of material
BA56VC155
Order number
BA56VC155
Product description
LINDO toilet paper holder with tray
Article number
106188
LOD Destination
LOD Level
Color
Chrome
Wall / standing model
Wall model
Width
155 mm
Height
162 mm
Length
145 mm
Installation height
0.7 m
Net weight
0.4 kg
Main customs material
Stainless steel
Customs tariff number CH
7324.9029
Customs tariff number CH
7324.9000
Product information
https://www.bodenschatz.ch/direct/BA56VC155
プレビュー
3D
情報
2D
ダウンロード(CADデータ)