??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO soap dispenser - Sanitary accessories
Bill of material
BA56VC426
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Verchromt
Wall / standing model
Wall model
Width
77.0 mm
Height
147 mm
Length
109.0 mm
Installation height
1.0 m
Net weight
0.48 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
8479.8992
Customs tariff number DE, AT
8479.8997
Product information
https://www.bodenschatz.ch/direct/BA56VC426
Previews
3D
Dimension
2D
Download CAD models