??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO shower basket - Sanitary accessories
Bill of material
BA56VC173
Order number
BA56VC173
Product description
LINDO shower basket 30 x 13.5 x 6.7 cm
Article number
104392
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
299.0 mm
Height
67 mm
Length
134.0 mm
Installation height
1 m
Net weight
1 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
7907.0040
Customs tariff number DE, AT
7907.0000
Product information
https://www.bodenschatz.ch/direct/BA56VC173
Previews
3D
Dimension
2D
Download CAD models