??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Shower basket, corner model - Sanitary accessories
Bill of material
BA56VC539
Order number
BA56VC539
Product description
LINDO shower basket, corner model with concealed fixing, basket height 6.5 cm, 19.5 x 19.5 cm
Article number
106221
LOD Destination
LOD Level
Color
Chrome plated
Dimensions
6.5 cm
Wall / standing model
Wall model
Width
194.5 mm
Height
68 mm
Length
194.5 mm
Installation height
1.2 m
Net weight
0.9 kg
Main customs material
Zinc (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/direct/BA56VC539
Previews
3D
Dimension
2D
Download CAD models