??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO foot rest - Sanitary accessories
Bill of material
BA56VC161
Order number
BA56VC161
Product description
LINDO foot rest, 29.8 x 8.2 cm
Article number
104395
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
298 mm
Height
63 mm
Length
82 mm
Installation height
0.3 m
Net weight
0.95 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
8302.4990
Customs tariff number DE, AT
8302.4900
Product information
https://www.bodenschatz.ch/de-de/produkte/serien/product/438/fussstutze/
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей