??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bodenschatz
Description
LINDO Combined foot rest and handle - Sanitary accessories
Bill of material
BA56VC162
Order number
BA56VC162
Product description
LINDO Combined foot rest and handle
Article number
104433
LOD Destination
LOD Level
Color
Chrome plated
Wall / standing model
Wall model
Width
298 mm
Height
632 mm
Length
82 mm
Installation height
1.1 m
Net weight
1.90 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
8302.4990
Customs tariff number DE, AT
8302.4900
Product information
https://www.bodenschatz.ch/de-de/produkte/produkttypen/product/370/kombi-fussstutze-mit-haltegriff
预览
3D
尺寸标注
2D
下载CAD模型