??
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
ABB Installation Products
Description
Limited Fire Hazard Flexible - Stainless Steel 316
Bill of material
EXSBBT0510
Cat. No.
Part No.
Temp. Rating
Static: -25°C to +90°C, Flexing: -5°C to +90°C
Flame Propogation
Flame dies in less than 30 seconds after ignition source is removed
Special Characteristics
Limited Fire Hazard Covering, EMC Screening level:60db at 1MHz, Braided
Approvals
IEC 61386
Material
Stainless Steel 316
Color
Black
Size
mm
Min. Bore
mm
Outside Diameter
mm
Length
m
Static Bend Radius
mm
Weight
kg/100m
Note
3D Model is just a Segment of the Actual Model
Previews
3D
Dimension
2D
Download CAD models