??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FATH
Description
Light Stainless Steel Hinge
Bill of material
095072
Part #
A1
12 mm
A2
12 mm
B1
20 mm
B2
20 mm
FAmax
320 N
FRmax
390 N
Rotation
°
Weight
g
Customs Tariff Number
83021000
ID #
Certificate
Certificate
Certificate
Certificate
EAN-Code
LOD Level
Previews
3D
Dimension
2D
Download CAD models