??
Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Misumi
Description
LHZRW, LHFRW-N, LHFRW, LHFRWF, LHFRWR, LHFRWM, LHFRWM-N, LHFRWMF, SLHFRW, SLHFRWS, LHZSW, LHFSW-N, LHFSW, LHFSWF, LHFSWR, LHFSWM, LHFSWM-N, LHFSWMF, SLHFSW, SLHFSWS, LHZCW, LHFCW-N, LHFCW, LHFCWF, LHFCWR, LHFCWM, LHFCWM-N, LHFCWMF, SLHFCW, SLHFCWS - Flanged Linear Bushings - Double Standard Type/Opposite Counterbore Hole Type
Bill of material
LHZRW12
Part No.
Counterbore Hole Selection
Flange Shape
Seals
Material of Outer Cylinder
Hardness of Outer Cylinder
58HRC~
Surface Treatment of Outer Cylinder
Material of Ball
52100 Bearing Steel
Retainer Material
Ambient Operating Temperature
-20~80 °C
Accessories
Seal
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
Greased filled
dr
mm
dr Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
±0.3 mm
H
mm
T
mm
d
mm
d1
mm
t
mm
P.C.D
mm
W
0 mm
F
0 mm
A
0 mm
Eccentricity
mm
Perpendicularity
mm
Rows of Balls
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Allowable Static Moment Mo N*m
Mo N*m
Mass
g
Previews
3D
Dimension
2D
Download CAD models