??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
CONTRINEX
Description
LHX-3130-10X - Photoelectric sensor
Bill of material
LHK-3130-103
Part number
Part reference
Product range
Standard sensors
Operating principle
Background suppression
Range max.
15...200 mm
Operating range
15...200 mm
Light source
LED, red 660 nm
Housing size
30 x 30 mm
Housing material
PBTP (Crastin)
Enclosure rating
IP 67
Polarity
Output
Light-on + Dark-on
Interface
Standard output
Connection
Supply voltage
10...36 VDC V
Polarity + Output
Sensitivity adjustment
12-turn potentiometer
Switching frequency max.
500 Hz
Temperature range
-25...+55 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
Previews
3D
2D
Download CAD models