??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LHTS, LHTSF - Linear Bushings - Mini Flanged - Tapped Hole Type (Space Saving) - Square Flange
Bill of material
LHTS12
Part No.
Material of Outer Cylinder
52100 Bearing Steel
Hardness of Outer Cylinder
58HRC~
Material of Ball
52100 Bearing Steel
Material of Retainer
Ambient Operation Temperature
-20~80 °C
Accessories
Seal
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
Grease Type Selection
dr
mm
dr Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
±0.3 mm
H
mm
T
mm
M
P.C.D.
mm
W
mm
Eccentricity
mm
Perpendicularity
mm
Balls (Rows)
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models