??
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
CONTRINEX
Description
LHR-M18PA-TM - Photoelectric sensor
Bill of material
LHR-M18PA-TMK-10A
Part number
Part reference
Product range
Cylindrical small
Operating principle
Background suppression
Range max.
10...250 mm
Operating range
15...210 mm
Light source
Pinpoint LED, red 640 nm
Housing size
M18 mm
Housing material
ABS
Enclosure rating
IP 67
Polarity
Output
Interface
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
10...250 mm
Sensitivity adjustment
Switching frequency max.
700 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models