??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LHR-M18MA-PM - Photoelectric sensor
Bill of material
LHR-M18MA-PMS-101
Part number
Part reference
Product range
Standard sensors
Operating principle
Background suppression
Range max.
10...250 mm
Operating range
15...210 mm
Light source
Pinpoint LED, red 640 nm
Housing size
M18 mm
Housing material
Stainless-steel V2A
Enclosure rating
IP 67
Polarity
Output
Interface
Connection
M12 4-pin
Supply voltage
10...30 VDC V
Polarity + Output
Sensitivity adjustment
3/4-turn pot.
Switching frequency max.
700 Hz
Temperature range
-25...+65 °C
Weight
14.0 g
Custom tariff number
8536.5040
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
IO Device Description
Previews
3D
2D
Download CAD models