??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LHR-M05MA-NM - Photoelectric sensor
Bill of material
LHR-M05MA-NMK-301
Part number
Part reference
Product range
Cylindrical subminiature
Operating principle
Background suppression
Range max.
7...25 mm
Operating range
8...20 mm
Light source
Red
Housing size
M5 mm
Housing material
Stainless steel V2A
Enclosure rating
IP 67
Polarity
PNP
Output
Light-on
Interface
Connection
PUR, 2 m, 3 wire
Supply voltage
10...30 VDC V
Polarity + Output
PNP, Light-on
Sensing range typ. Max.
7...25 mm
Sensitivity adjustment
No
Switching frequency max.
500 Hz
Temperature range
-25...+65 °C
Weight
30.00 g
Custom tariff number
8536.5040
REACH
YES
ROHS
YES
CE certificate
Info
Info
Product details
IO Device Description
0
Anteprime
3D
2D
Download modelli CAD