??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LHR - Linear Rotary Bushings
Bill of material
LHR16
Part No.
Material of Outer Cylinder
52100 Bearing Steel
Hardness of Outer Cylinder
58HRC~
Material of Retainer - Linear Motion Part
Resin
Material of Retainer - Rotary Motion Part
Light Alloy
dr
mm
dr Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
±0.3 mm
H
mm
W
mm
T
mm
P.C.D.
mm
d
mm
d1
mm
t
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Allowable Number of Rotations
1/min
Mass
g
Previews
3D
Dimension
2D
Download CAD models