??
Catalog navigation
CADモデル選択
選択可能な製品数: 14
HELP_VARIABLE
Company
CONTRINEX
Description
LHR-C23PA-TM - Photoelectric sensor
Bill of material
LHR-C23PA-TMS-403
Part number
Part reference
Product range
Standard sensors
Operating principle
Background suppression
Range max.
10...300 mm
Operating range
15...250 mm
Light source
Pinpoint LED, red 640 nm
Housing size
20 x 30 (C23) mm
Housing material
ABS
Enclosure rating
IP 67
Polarity
Output
Interface
Connection
Supply voltage
10...30 VDC V
Polarity + Output
Sensing range typ. Max.
10...300 mm
Sensitivity adjustment
Switching frequency max.
1000 Hz
Temperature range
-25...+65 °C
Weight
g
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
IO Device Description
プレビュー
3D
2D
ダウンロード(CADデータ)