??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LHOBW - Linear Bushing Housing Units - Open Wide Block - Double
Bill of material
LHOBW16
Part No.
Material of Housing
Aluminum Alloy (Clear Anodizing)
Material of Bushing/Ball
52100 Bearing Steel
Hardnes of Bushing/Ball
58HRC~
Material of Retainer
Resin (Duracone M90, or Equivalent)
Material of Seal
Nitrile Rubber
dr
mm
h
mm
W
mm
H
mm
L
mm
L1
mm
H2
mm
N
7.5 mm
W1
mm
S1
l
mm
h1
mm
K
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models