??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LHMRW-MX, LHMSW-MX, LHMCW-MX, LHMRWM-MX, LHMSWM-MX, LHMCWM-MX - Linear Bushings with Lubrication Unit MX - Center Flanged - Double
Bill of material
LHMRW-MX20
Part No.
Type Selection
Material of Outer Cylinder
52100 Bearing Steel
Hardness of Outer Cylinder
58HRC~
Surface Treatment of Outer Cylinder
Material of Ball
52100 Bearing Steel
Material of Pad Case/Retainer
Resin (Duracone M90 or Equivalent)
Ambient Operating Temperature
-20~80 °C
Accessories
Seal
Material of Seal
Nitrile Rubber
dr
mm
dr Tolerance
mm
D
mm
D Tolerance (No Surface Treatment)
mm
D Tolerance (With Surface Treatment)
mm
L
mm
L1
mm
L1 Tolerance
+/-0.3 mm
V
mm
l
mm
H
mm
T
mm
d
mm
d1
mm
t
mm
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
Eccentricity
mm
Perpendicularity
mm
Rows of Balls
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mo Allowable Static Moment
Nm
Mass
g
Previews
3D
Dimension
2D
Download CAD models