??
Catalog navigation
Výběr CAD modelu
Available products: 12
HELP_VARIABLE
Company
Misumi
Description
LHMRW, LHMRW-N, LHMRWF, LHMRWM, LHMRWM-N, LHMRWMF, SLHMRW, SLHMRWS, LHMSW, LHMSW-N, LHMSWF, LHMSWM, LHMSWM-N, LHMSWMF, SLHMSW, SLHMSWS, LHMCW, LHMCW-N, LHMCWF, LHMCWM, LHMCWM-N, LHMCWMF, SLHMCW, SLHMCWS - Linear Bushings - Flanged - Center Flanged - Double Type
Bill of material
LHMRW-N16
Part No.
Flange Shape
Seals
Material of Outer Cylinder
Hardness of Outer Cylinder
58HRC~
Surface Treatment of Outer Cylinder
Material of Ball
52100 Bearing Steel
Retainer Material
Ambient Operation Temperature
-20~80 °C
Accessories
Seal
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
Greased filled
dr
mm
dr Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
±0.3 mm
l
mm
H
mm
T
mm
d
mm
d1
mm
t
mm
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
Eccentricity
mm
Perpendicularity
mm
Balls (Rows)
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mass
g
Previews
3D
Dimenze
2D
Stáhnout CAD model