您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
Wszystkie katalogi
Geometric Search
Sketch Search
Variable Search
Katalogi certyfikowane
Wg kategorii
Wg krajów
By Standards
Dostępne języki katalogu:
English
中文
English (United States)
LHL22-D8-L152-S2-Q6-X10
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
E5- Ball Screw/ Support Assembly
Powered by
Wybór modelu CAD
{yiheda/yhd_fa/e5/lhl22_26.prj},{NB=LHL22-D8-L152-S2-Q6-X10},{CODE=LHL22},{TYPE=One end one step},{THR=yiduanzuoxuan\\yiduanyouxuan},{MAT1=45},{MAT=S45C},{SUR=fahei},{D=8},{L=152.0},{S=2.0},{Q=6},{X=10.0},{ZZMC=N/A},{MC=0},{ZZMQ=N/A},{MQ=0},{ZZFCSCBCZQKC=N/A},{FC=0.0},{FW=0.0},{FY=0.0},{SC=0.0},{SW=0.0},{SY=0.0},{BC=0.0},{W=0},{A=0.0},{KC=0.0},{C=0},{LINK=Webxxx}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHL22_26 - 30 Degree Trapezoidal Lead Screw
Bill of material
LHL22-D8-L152-S2-Q6-X10
Code
LHL22
LHL22
TYPE
One end one step
Thread rotation
One End Left-Handed / One End Right-Handed
Material (Chinese Standard)
45
45
Materia(Correspond)
S45C
S45C
Surface Treatment
Black Oxide
Black Oxide
D
8.000
10.000
12.000
14.000
16.000
18.000
20.000
22.000
25.000
28.000
32.000
36.000
40.000
50.000
8.000
10.000
12.000
14.000
16.000
18.000
20.000
22.000
25.000
28.000
32.000
36.000
40.000
50.000
mm
L
mm
Enter value for L
mm
cm
inch
ft
&OK
S
mm
Enter value for S
mm
cm
inch
ft
&OK
Q
6
6
mm
X
mm
Enter value for X
mm
cm
inch
ft
&OK
ZZMC
N/A (no processing)
MC (increase coarse screw hole (left end))
N/A (no processing)
MC (increase coarse screw hole (left end))
MC (increase coarse screw hole (left end))
0
0
mm
ZZMQ
N/A (no processing)
MQ (increase coarse screw hole (Q part))
N/A (no processing)
MQ (increase coarse screw hole (Q part))
MQ
0
0
mm
ZZFCSCBCZQKC
N/A (no processing)
FC (Increase Plane)
SC (increased two planes)
KC (Add Keyway)
N/A (no processing)
FC (Increase Plane)
SC (increased two planes)
KC (Add Keyway)
FC (Increase Plane)
0.0
0.0
FW
0.0
0.0
mm
FY
0.0
0.0
mm
SC (increased two planes)
0.0
0.0
mm
SW
0.0
0.0
mm
SY
0.0
0.0
mm
Add External Thread
0.0
0.0
mm
M
-
W
0.000
0.000
mm
A
0.0
0.0
mm
KC (Add Keyway)
0.0
0.0
mm
C
0.000
0.000
mm
Website
Website Connection
Previews
3D
Wymiar
2D
Pobierz modele CAD
Generuj model CAD