??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CONTRINEX
Description
LHL-C55PA-TMS-107-501 - Photoelectric sensor
Bill of material
LHL-C55PA-TMS-107-501
Part number
628-000-697
Part reference
LHL-C55PA-TMS-107-501
Rotation
°
Product range
Standard sensors
Operating principle
Background suppression
Range max.
0...5000 mm
Operating range
0...5000 mm
Light source
Laser class 1, red 650 nm
Housing size
50 x 50 (C55) mm
Housing material
ABS
Enclosure rating
IP 67/IP 69K
Polarity
PNP/NPN auto-detect
Output
Light-on/Dark-on + Light-on/Dark-on + Teach input
Interface
Standard output
Connection
M12 5-pin
Supply voltage
18...30 VDC V
Polarity + Output
PNP/NPN auto-detect, Light-on/Dark-on + Light-on/Dark-on + Teach input
Sensitivity adjustment
Teach button/input
Switching frequency max.
500 Hz
Temperature range
-40...+60 °C
Weight
125.0 g
Custom tariff number
9031802
REACH
YES
ROHS
YES
CE certificate
Info
Operating manual
Info
Info
Product details
Previews
3D
2D
Download CAD models