??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LHIRK, LHISK, LHICK - Flanged Linear Bushings - Compact Type - Inlay Single, Flange Type
Bill of material
LHIRK8
Part No.
Type Selection
Material of Outer Cylinder
52100 Bearing Steel
Hardness of Outer Cylinder
58HRC~
Surface Treatment of Outer Cylinder
-
Material of Ball
52100 Bearing Steel
Material of Retainer
Resin (Duracone M90 or Equivalent)
Ambient Operating Temperature (deg Celsius)
-20~80
Accessories
Seal
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
Grease Type Selection
dr
mm
dr Tolerance
0/-0.009 mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
+/-0.3 mm
l
mm
H
mm
T
mm
d
mm
d1
mm
t
mm
r
mm
P.C.D.
mm
W
0 mm
F
0 mm
A
0 mm
Eccentricity
0.012 mm
Perpendicularity
0.012 mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mass
g
Previews
3D
Dimension
2D
Download CAD models