??
Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LHIRD, LHIRDM - Flanged Linear Bushings- Round Flanged - Medium Type with Pilot
Bill of material
LHIRD12
Part Number
Material of Outer Cylinder
52100 Bearing Steel
Hardness of Outer Cylinder
58HRC~
Surface Treatment of Outer Cylinder
Material of Ball
52100 Bearing Steel
Material of Retainer
Resin (Duracone M90 or Equivalent)
Ambient Operating Temperature (deg Celsius)
-20~80
Accessories
Seal
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
Greased Filled
Type
LHIRD
dr
mm
dr Tolerance
mm
D
mm
D Tolerance
mm
L
mm
L Tolerance
+/-0.3 mm
l
mm
H
mm
T
mm
d
mm
d1
mm
t
mm
P.C.D.
mm
PCD1
mm
W
0 mm
F
0 mm
A
0 mm
Eccenttricity
mm
Perpendicularity
mm
Basic Load Rating C (Dynamic)
N
Basic Load Rating Co (Static)
N
Mo Allowable Static Moment
N*m
Mass
g
Previews
3D
Dimension
2D
Download CAD models