??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHF04 - 30 degree trapezoidal screw bearing assembly · Round / support side
Bill of material
LHF04-R8
Code
LHF04
Type
Support Side
Material
S45C
Surface Treatment
Black Oxide
R
mm
T
13 mm
H
7 mm
F
6 mm
D
28 mm
A
45 mm
P.C.D.
35 mm
B
35 mm
V
22 mm
d1
3.4 mm
d2
6.5 mm
h
4.0 mm
Bearing Type
608ZZ
Shaft Retaining Ring
TBP11-5
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models