??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHF03_10 - 30 degree trapezoidal screw bearing assembly · Round / fixed side
Bill of material
LHF08-Q8
Code
Type 1
Fixed Side
Type 2
Q
mm
T
mm
H
8 mm
F
mm
D
mm
A
mm
A1
mm
PCD
mm
B
mm
DD1
mm
DD2
mm
HH
mm
R
mm
V
2.3 mm
V1
mm
V2
5 mm
G
mm
E
mm
Fastening Nut
Fixed Handle
YHD-HAD26-M4-L32-J
Bearing Type
Allowable Axial Load
mm
Website
Website Link
Previews
3D
Dimension
2D
Download CAD models