??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LH03 - Long handle sleeve
Bill of material
LH03BR-M6
CNSORDERNO
LH03BR-M6
Code
LH03BR
type
Internal_thread_type
Material (Handle)
phenolic_resin
surface_treatment
black
Material (thread)
brass
surface_treatment
-
M
mm
D
16 mm
d
13.0 mm
H
35 mm
L
12 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models