??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LH02 - Standard handle cover
Bill of material
LH02BR-M6
CNSORDERNO
LH02BR-M6
Code
LH02BR
type
Internal_thread_type
Material (Handle)
phenolic_resin
Handle surface treatment
black
Material (thread)
-
Surface treatment of threaded parts
-
M
D
15 mm
d
12 mm
H
20 mm
L
12 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models