??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LH01 - Ball handle sleeve
Bill of material
LH01BT-M6-D20-B
CNSORDERNO
LH01BT-M6-D20-B
Code
LH01BT
Material (subject)
phenolic_resin
surface_treatment
-
Material (thread)
brass
M
mm
D
mm
Handle_color
H
18 mm
L
10 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models