??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bordignon
Description
LGS500 - AUTOMOTIVE STANDARD
Bill of material
LGS5500-80
Model
LGS5500-80
Version
Max. stroke
80 mm
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
Chamber height
130 mm
Total height
210.00 mm
Overstroke protection
2 mm
Chamber diameter
45 mm
Piston rod diameter
20 mm
G
15.5 mm
Gap range
1 mm
Y
4 mm
Z
4 mm
Q
10.5 mm
Fastening threads
M8 x 13 (2x)
Distance between fixing holes
20 mm
/
150
Initial force
470 daN
Final force
700 daN
Max. cycles per minute
40 /
Volumegas
0.097 Litri
Weight
0.89 kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Previews
3D
Размер
2D
Сваляне на CAD модели