??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LGS17 - Light Grids
Bill of material
LGS17
Product Picture
MANUID
LGS17
Short Description
Light grid LGS17
Manufacturer Type Description
LGS17
Protection field height
3200 mm
min. ambient temperature
-10 °C
Range of the protection field
7500 mm
Design of output switching element OSSD
NPN
Voltage type
DC
Wave length of the sensors
850 nm
Width of sensor
20 mm
max. ambient temperature
60.00 °C
Height of sensor
30.5 mm
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
尺寸
2D
下載CAD模型