??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pepperl+Fuchs
Description
LGM25 - Light Grids
Bill of material
LGM25
Product Picture
MANUID
LGM25
Short Description
Light grid LGM25
Manufacturer Type Description
LGM25
Protection field height
3200 mm
min. ambient temperature
-30 °C
Range of the protection field
7500 mm
Design of output switching element OSSD
NPN
Voltage type
DC
Wave length of the sensors
850 nm
Width of sensor
20 mm
max. ambient temperature
60.00 °C
Height of sensor
30.5 mm
Number of content units per order unit
1
Country of origin
SG
Customs tariff number
8536 5019 900 [DE]
Data Sheet
Data Sheet
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models