??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
LGD12E - Shaft support linear guides
Bill of material
LGD12E-B1-R400C
Model No
LGD12E
N
mm
L
mm
Enter value for L
mm
cm
inch
ft
Shaft diameter
12 mm
Basic dynamic load rating
140
Basic static load rating
230 kgf
TO
4.3 kgf-m
TX
3.2 kgf-m
TY
3.8 kgf-m
Weight of Block
0.36 kg
Weight of Track rail
3.2 kg
max
4000 mm
Previews
3D
2D
Download CAD models