??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
LGCC, LGCS - Chain Guide - C-Channel Concave Type - L Dimension ConfigurableType
Bill of material
LGCC40-200-K0
Part No.
Material of Guide Rail
Ultra High-Molecular-Weight Polyethylene
Material of C Channel
No.
L 10mm Increment
mm
Enter value for LS
L 10mm Increment
mm
cm
inch
ft
K No. of Holes
P Hole Pitch (5mm Increment)
mm
A
mm
B
mm
C
30 mm
D
24 mm
E
mm
F
mm
G
mm
H
mm
t
1.5 mm
M
l
mm
d
mm
d1
mm
h
mm
Mass
kg/m
Previews
3D
Dimension
2D
Download CAD models