??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
LG2BE,ALG2BE,LG2BEL,ALG2BEL - Height Adjusting Blocks for Linear Guides -Economy 2 pc.-
Bill of material
LG2BE24-100-10
Part Number
Type Selection
Material
Surface Treatment
Electroless Nickel Plating
No. (Linear Guide H Dimension)
L Dimension Selection
mm
T 1mm Increment
Number of M (Tapped) Holes
Number of S (Drilled + Counterbore) Holes
2
C
mm
N
20.0 mm
P
60 mm
N1
mm
P1
mm
Tapped Holes M
mm
d (S Drill + Counterbore Hole)
mm
G (S Drill + Counterbore Hole)
mm
h (S Drill + Counterbore Hole)
mm
Previews
3D
Dimension
2D
Download CAD models