??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
HEFA
Description
LG20 - Conical column type
Bill of material
LG20HB-d5
CNSORDERNO
LG20HB-d5
Code
LG20HB
Material
Carbon_structural_steel
surface_treatment
Chrome_plating
d
mm
L
40 mm
D
12 mm
H
9 mm
B
7 mm
s
2 mm
INFOTEXT
website
Previews
3D
Boyut
2D
CAD modeli indir