??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LG17 - Curved surface type
Bill of material
LG17AB-M5
CNSORDERNO
LG17AB-M5
Code
LG17AB
Material (thread)
carbon_steel
surface_treatment
Galvanized
M
D
13 mm
d
8 mm
H
40 mm
L
10 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models