??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LG16 - Carbon steel rotary type
Bill of material
LG16AC-M6
CNSORDERNO
LG16AC-M6
Code
LG16AC
Material (Handle)
phenolic_resin
Handle surface treatment
black
Material (thread)
carbon_steel
Surface treatment of threaded parts
Galvanized
M
D
21 mm
d
17 mm
H
50 mm
L
11 mm
B
3 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models