??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HEFA
Description
LG11 - Conical long handle
Bill of material
LG11AB-M8-L83
CNSORDERNO
LG11AB-M8-L83
Code
LG11AB
Material (subject)
Carbon_structural_steel
surface_treatment
Chrome_plating
Material (Handle)
ABS
surface_treatment
black
M
L
mm
L1
12 mm
d
10 mm
D
22 mm
H
42 mm
B
8 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models