??
Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
HEFA
Description
LG08 - Handle - resin
Bill of material
LG08AP-M4-L12
CNSORDERNO
Code
type
External_thread_type
Material (subject)
Zinc_die_casting
colour
Black_matte
Material (thread)
Thread_surface_treatment
M
L
mm
R
48 mm
H
34 mm
h
25.5 mm
D
13.0 mm
d
10.0 mm
INFOTEXT
website
Previews
3D
Dimenze
2D
Stáhnout CAD model