??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LG05 - Handle - flange type straight rod
Bill of material
LG05AL-M6-L16
CNSORDERNO
Code
type
Material (subject)
Zinc_die_casting
Main_body_surface_treatment
spray
Material (thread)
Thread_surface_treatment
M
L
mm
R
50 mm
H
34 mm
h
24.0 mm
D
15 mm
d
9.6 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models