??
Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 2
HELP_VARIABLE
Company
HEFA
Description
LG04 - Handle - flat straight bar
Bill of material
LG04AL-M4-L12-B
CNSORDERNO
Code
type
External_thread_type
Material (subject)
Zinc_die_casting
Main_body_surface_treatment
spray
Material (thread)
Thread_surface_treatment
M
L
mm
Handle_color
R
45 mm
H
22 mm
h
25.5 mm
D
13.0 mm
d
10 mm
INFOTEXT
website
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen