??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
HEFA
Description
LG03 - Handle - round straight rod
Bill of material
LG03AL-M5-L10-B
CNSORDERNO
Code
type
External_thread_type
Material (subject)
Zinc_die_casting
Main_body_surface_treatment
spray
Material (thread)
Thread_surface_treatment
M
L
mm
Handle_color
R
45 mm
H
35 mm
h
25.0 mm
D
13.0 mm
d
10.0 mm
INFOTEXT
website
Previews
3D
Dimension
2D
Download CAD models