카탈로그: NTN Linear Motion
생성됨: 14.06.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Linear Motion
LGMC09BN1AAL00055NZ0-1-0-7.5
NTN Linear Motion
Linear Motion
Linear Guides
Powered by
CAD모델 선택
{snr/linear_motion/linear_guides/lg_miniature_asmtab.prj},{NB=LGMC09BN1AAL00055NZ0-1-0-7.5_SY_(0)_1},{LGS=Miniature linear guide},{SIZE=9},{LODLEVEL=1},{TYPE=B},{VER=C},{CARL=N},{NOC=1},{SEAL=AA},{FML=L},{RAIL=SY},{RAILL=55},{P=N},{PC=Z0},{RAILA=1},{PRAILSEG=0},{G1=7.5},{HUBST=0.0},{INFOWWW=INFO HTML},{PPATH=assemblies/lg_miniature_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 4
HELP_VARIABLE
Company
NTN Linear Motion
Description
LG - miniature guide
Bill of material
LGMC09BN1AAL00055NZ0-1-0-7.5
BEST
LGMC09BN1AAL00055NZ0-1-0-7.5
LGMC09BN1AAL00055NZ0-1-0-7.5
Series
Miniature linear guide
Size
9
9
LOD level
High
Low
High
Low
Design type
Carriages in block design
Wide carriages in block design
Carriages in block design
Wide carriages in block design
Version
with ball chain, long term mainenance-free
without ball chain
with ball chain, long term mainenance-free
without ball chain
Carriage Length
Carriage, standard length
long carriage
Carriage, standard length
long carriage
Number of carriages
Seals
No sealing
End seals on both sides and side seals
No sealing
End seals on both sides and side seals
Fastening method for rail
with through-hole
with thread from below
with through-hole
with thread from below
Rail bore pattern
Symmetrical
Specific
Symmetrical
Specific
Rail length
55
75
95
115
135
155
175
195
235
275
315
355
395
435
475
555
635
715
795
875
55
75
95
115
135
155
175
195
235
275
315
355
395
435
475
555
635
715
795
875
Precision class
Normal precision
H - Precision
P - Precision
Normal precision
H - Precision
P - Precision
Preload
Without preload
Light preload
Special preload
Without preload
Light preload
Special preload
Rail arrangement
No information concerning rail arrangement
Two parallel rails
Three parallel rails
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Rail segmentation
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
Starting measure G1
7.5
7.5
Carriage position
H
10
10
mm
W
20
20
mm
W2
5.5
5.5
mm
E
2.2
2.2
mm
L
30.8
30.8
mm
B
15
15
mm
J
10
10
mm
MQ
M3
M3
I
2.8
2.8
mm
L1
19.5
19.5
mm
H2
ø 1.5
ø 1.5
mm
T1
2.4
2.4
mm
N
n/a
n/a
mm
H3
ø 1.5
ø 1.5
mm
W1
9
9
mm
H1
6.05
6.05
mm
F
20
20
mm
WH
n/a
mm
D
3.5
3.5
mm
DD
6
6
mm
RH
3.3
3.3
mm
MR
n/a
T
n/a
mm
C50
2.68
2.68
kN
C100
2.13
2.13
kN
C0
2.28
2.28
kN
MX
0.0105
0.0105
kNm
MY
0.0084
0.0084
kNm
MZ
0.0084
0.0084
kNm
CM
0.014
0.014
kg
RM
0.39
0.39
kg/m
Info HTTP
INFO HTML
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성