피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: NTN Linear Motion
생성됨: 14.06.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NTN Linear Motion
LGBCH25BN1SSL00160NZ0-1-0-20
NTN Linear Motion
Linear Motion
Linear Guides
Powered by
CAD모델 선택
{snr/linear_motion/linear_guides/lg_block_asmtab.prj},{NB=LGBCH25BN1SSL00160NZ0-1-0-20_SY_(0)_1},{LGS=Standard guiding system},{SIZE=25},{TYPE=Carriages in block design},{LODLEVEL=1},{VER=C},{CARH=H},{CARL=N},{NOC=1},{SEAL=SS},{FML=L},{RAIL=SY},{RAILL=160},{P=N},{PC=Z0},{RAILA=1},{PRAILSEG=0},{G1=20.0},{HUBST=0.0},{G1FIX=20.000},{FFIX=60.000},{HH=19.200},{PPATH=assemblies/lg_asmtpl.prj},{INFOWWW=INFO HTML},{DH=11.000},{DT=4.920}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 7
HELP_VARIABLE
Company
NTN Linear Motion
Description
LG - with carriages in block design
Bill of material
LGBCH25BN1SSL00160NZ0-1-0-20
BEST
LGBCH25BN1SSL00160NZ0-1-0-20
LGBCH25BN1SSL00160NZ0-1-0-20
Series
Standard linear guide
Size
25
25
Design type
Carriages in block design
LOD level
High
Low
High
Low
Version
with ball chain, long term mainenance-free
without ball chain
with ball chain, long term mainenance-free
without ball chain
Carriage Height
normal design height
flat design height
medium design height
normal design height
flat design height
medium design height
Carriage Length
Carriage, standard length
long carriage
extra long carriage
Carriage, standard length
long carriage
extra long carriage
Number of carriages
Seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Low friction seals on both sides
Low friction seals on both sides and side seals
End seals on both sides, inner and side seals
No sealing
End seals on both sides
End seals on both sides and side seals
Double end seals on both sides, inner and side seals
End seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, scraper on both sides
Double end seals on both sides, inner and side seals, MLS on both sides
Double end seals on both sides, inner and side seals, scraper and MLS on both sides
Low friction seals on both sides
Low friction seals on both sides and side seals
Fastening method for rail
with through-hole
with thread from below
with through-hole
with thread from below
Rail bore pattern
Symmetrical
Specific
Symmetrical
Specific
Rail length
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
160
220
280
340
400
460
520
580
640
700
760
820
880
940
1000
1060
1120
1180
1240
1300
1360
1420
1480
1540
1600
1720
1840
1960
2080
2200
2320
2440
2560
2680
2800
2920
3040
3280
3520
3760
4000
P
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
Normal precision
H - Precision
P - Precision
SP-precision
U-precision
PC
Without preload
Light preload
Medium preload
High preload
Special preload
Without preload
Light preload
Medium preload
High preload
Special preload
RAILA
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
No information concerning rail arrangement
Two parallel rails
Three parallel rails
Four connected rails
PRAILSEG
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
One-segment rail
Jointed rail with arbitary segment length
Rail segmentation according to drawing
Starting measure G1
20.0
20.0
Carriage position
H
40
40
mm
W
48
48
mm
W2
12.5
12.5
mm
E
5.8
5.8
mm
L
79.200
79.200
mm
B
35
35
mm
J
35
35
mm
MQ
M6
M6
I
9.0
9.0
mm
L1
32.3
32.3
mm
H2
M6
M6
mm
T1
14.2
14.2
mm
N
12.2
12.2
mm
T2
14.2
14.2
mm
L2
4.65
4.65
mm
H3
M6
M6
mm
LX
5.0
5.0
mm
W1
23
23
mm
H1
19.2
19.2
mm
F
60
60
mm
D
7
7
mm
DD
11
11
mm
RH
9
9
mm
MR
n/a
T
n/a
mm
C50
25.250
25.250
kN
C100
20.040
20.040
kN
C0
41.730
41.730
kN
MX
0.45
0.45
kNm
MY
0.36
0.36
kNm
MZ
0.36
0.36
kNm
CM
0.45
0.45
kg
RM
2.88
2.88
kg/m
Info HTTP
INFO HTML
DH
11.000
11.000
DT
4.920
4.920
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성